You searched for "PSS SB ROUTER1"
522121
GTIN: 4046548026917
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 8 mm, height design 13 mm,
PU = 1 piece without actuator.
On request
Available soon
Available ex-stock
On request
506313
GTIN: 4046548060348
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 5-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
On request
Available soon
Available ex-stock
On request
506304
GTIN: 4046548060256
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP6K9K, operating distance depending on the actuator,height design
18 mm. PU = 1 sensor, with 5 m cable (PUR).
On request
Available soon
Available ex-stock
On request
506305
GTIN: 4046548060263
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP6K9K, operating distance depending on the actuator,height design
18 mm, for series connection with PSEN ix1, PU = 1 sensor, with 5 mcable
(PUR).
On request
Available soon
Available ex-stock
On request
506310
GTIN: 4046548060317
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP67, operating distance depending on the actuator, designheight
18 mm, PU = 1 sensor.
On request
Available soon
Available ex-stock
On request
506311
GTIN: 4046548060324
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP67, operating distance depending on the actuator, heightdesign
18 mm, for series connection with PSEN ix1, PU = 1 sensor.
On request
Available soon
Available ex-stock
On request
506314
GTIN: 4046548066029
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
On request
Available soon
Available ex-stock
On request
506404
GTIN: 4046548066463
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,
PU = 1 sensor without actuator, ATEX approval.
On request
Available soon
Available ex-stock
On request
506403
GTIN: 4046548066456
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,
for series connection with PSEN i1, PU = 1 sensor without actuator.
On request
Available soon
Available ex-stock
On request
506401
GTIN: 4046548066432
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 3 mm, height design 13 mm,
for series connection with PSEN i1, PU = 1 sensor without actuator.
On request
Available soon
Available ex-stock
On request
506318
GTIN: 4046548082951
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
On request
Available soon
Available ex-stock
On request