You searched for "PSEN rs1.0-300"
505220
GTIN: 4046548003468
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.
On request
Available soon
Available ex-stock
On request
505225
GTIN: 4046548003437
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
On request
Available soon
Available ex-stock
On request
505223
GTIN: 4046548003444
Magnetic safety switch PSENmag, with safety switch and
round actuator, ATEX certificate, 4-pin M8 male connector, incl. 1 pair
CABLE/M8/CLIP to secure 1 M8 plug-in connector
On request
Available soon
Available ex-stock
On request
505222
GTIN: 4046548003451
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm for applications with PSENix1,PU =
1 piece with actuator.
On request
Available soon
Available ex-stock
On request
525125
GTIN: 4046548078725
On request
Available soon
Available ex-stock
On request
525123
GTIN: 4046548078718
On request
Available soon
Available ex-stock
On request
523120
GTIN: 4046548003260
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
On request
Available soon
Available ex-stock
On request
525120
GTIN: 4046548003185
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
On request
Available soon
Available ex-stock
On request
525122
GTIN: 4046548003178
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1
piece without actuator, certification (TÜV, EAC, UL).
On request
Available soon
Available ex-stock
On request
503220
GTIN: 4046548003604
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M 30 design, IP67, operating distance 8 mm, PU = 1 piece withactuator.
On request
Available soon
Available ex-stock
On request