text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN open-s-30-015/1"

    PNOZ 11 42VAC 24VDC 7n/o 1n/c
    774081
    GTIN: 4046548012125
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC, automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €446.31

Save basket

Create a new order or get an individual offer

Select intended use