You searched for "PSEN open-s-30-015/1"
775650
GTIN: 4046548010169
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =230 - 240 V AC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request
774438
GTIN: 4046548011265
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
On request
Available soon
Available ex-stock
On request
777438
GTIN: 4046548009651
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons, feedback loop.
On request
Available soon
Available ex-stock
On request
774318
GTIN: 4046548011623
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC,
automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
On request
Available soon
Available ex-stock
On request
775850
GTIN: 4046548061604
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request
774066
GTIN: 4046548012231
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC,
width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Available soon
Available ex-stock
On request
777076
GTIN: 4046548010053
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm,
plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
On request
Available soon
Available ex-stock
On request
774076
GTIN: 4046548012156
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
On request
Available soon
Available ex-stock
On request