Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN open-s-30-015/1"
PSSu, electronic module, failsafe, digital inputs and outputs, 4 inputs,
2 test pulse outputs 0.25 A, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu, electronic module, failsafe, analogue inputs and outputs, 1
input, - 10.24 - 10.23 V, dual-pole, differential input, resolution 13
Bit, for railway applications.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 4
outputs, 0.5 A, single-pole, positive-switching, short-circuit proof,
overload-proof, free from feedback, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu, electronic module, failsafe, analogue inputs and outputs, 1 input,
0 - 25.59 mA, dual-pole, differential input, resolution 12 Bit,
potential-free, for railway applications.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs,
2 A, single-pole, positive-switching, short circuit-proof,overload-
proof, free from feedback, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2
outputs, relay contacts, 8 A, N/O, potential-free, for railway
applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 2 inputs
60 V, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu, electronic module, failsafe, digital inputs and outputs, 1 input,
1 test pulse output 0.25 A, 1 output, 2 A, dual-pole, shortcircuit-
proof, overload-proof, free from feedback, for railway applications.
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V
DC 10 A, infeed C-rail 10 A, for railway applications.
On request
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu H PLC1 FS SN SD-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu H PLC1 FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card, M12 female connector, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu H FS SN SD-R
Phase-out article
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu H FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu I/O, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connectors, 4-pin D-coded, SafetyNET p RTFN, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit proof, 1-row, for increased
environmental requirements and railway applications, terminal block PSSu2 T 16
required (not included in the scope of delivery).
€191.35
PSS u2, electronic module, failsafe, 4 outputs, semiconductor, 2 A,
single-pole, switch-off delay, positive-switching, short circuit proof,
overload proof, 1-row, for increased environmental requirements andrailway
applications, terminal block PSS u2 T 8 required (not included in thescope of delivery
).
€246.44
PSS u2, electronic module, failsafe, 2 outputs, relay contacts,
normally open contact, to switch resistive and inductive loads, max. 250V
AC 10 A (AC1), volt-free, switch-off delay configurable, for
increased environmental requirements and railway applications,
protective coding PSS u2 A CE T available for terminal block, 2-row,
terminal block PSS u2 T 8 required (not included in the scope ofdelivery).
€170.03
PSS u2, electronic module, standard, Periphery Supply 24 V DC 8 A,
potential isolation, to refresh the supply voltage and to
form potential groups, 1-row, for increased environmental requirements
and railway applications terminal block PSS u2 T 8 required (notincluded in the scope of delivery
).
€87.55
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer