Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN open-s-30-015/1"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,for
series connection with PSEN i1, PU = 1 sensor without actuator.
€51.21
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
€60.38
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, LED, operating distance 8 mm for applicationswith
PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€62.63
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block
with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).
€51.59
PITestop, contact block, 1 N/C, 1 N/O, terminal (screw type).
€10.34
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€18.01
PITestop, contact block, 1 N/O, terminal (screw type).
€6.00
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
€43.82
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
€52.62
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 1
N/C.
€58.41
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
1 N/C.
€37.13
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
1 N/C.
€35.93
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 1 N/C.
€48.38
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
€58.06
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 2
N/C.
€63.16
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 2 N/C.
€51.24
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer