Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN open-s-30-015/1"
Rope pull switch incl. reset button, straight head, plastic housing,
2 NC and 2 NO contacts, 300 N max. spring force
€60.41
Rope pull switch incl. E-STOP pushbutton, angled head right,
metal housing, 2 NC and 2 NO contacts, 300 N max. spring force
€93.97
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block
with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).
€51.59
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton small with E-STOP symbol and logo and protectivecollar and
contact block with monitoring, 2 N/C, terminals (screw type).
€43.04
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
€78.05
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block with
monitoring, 2 N/C, terminals (screw type).
€46.75
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
€43.82
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton with contact block, 2 N/C, 1 N/O, terminals
(screw type).
€52.62
Safety hinged switch, mounting position right-hand, 4-pin M12
male connector, 2 N/C, protection type IP67.
€166.16
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2
N/C, IP67.
€166.16
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 2
N/C.
€63.16
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 2 N/C.
€51.24
Mechanical safety switch, with radius actuator, contacts: 2 N/C.
€60.98
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€177.27
Mechanical safety switch, with standard actuator, contacts: 2 N/C.
€39.45
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€167.93
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€198.95
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€245.60
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer