Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN open-s-30-015/1"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,for
series connection with PSEN i1, PU = 1 sensor without actuator.
€51.21
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€60.99
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
€60.38
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€65.02
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1
piece without actuator, certification (TÜV, EAC, UL).
€61.45
Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 7 mm, special version without0.5
mm latched zone, for applications with PSEN ix1, height design 13 mm, PU=
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€46.39
Safety switch for monitoring the position of movable guards in
accordance with EN 60947-5-3; 2 contacts; Applications up to SIL3/PL
e/Kat4; spuare design; IP67;4-pin M8 connector (male); Content= 1 switch
without actuator; Sao= 8mm;ATEX Approval
Magnetic safety switch 2 n/o, square design, IP6K9K,
switching distance 10 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
€63.53
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 3 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
€63.53
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, PU =
1 sensor with actuator.
€59.97
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 10 mm, height design 18 mm, PU =
1 sensor with actuator.
€56.55
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, PU =
1 sensor with actuator.
€56.55
M12 male connector,
square design, IP67, switching distance 10 mm, height design 18 mm, PU =
1 sensor with actuator.
€59.97
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 3 mm, 5 m cable, height design 18 mm, for seriesconnection
with PSEN ix1, PU = 1 sensor with actuator.
€61.99
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance 10 mm, 5 m cable, height design 18 mm, for seriesconnection
with PSEN ix1, PU = 1 sensor with actuator.
€61.99
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, for series connection with PSEN ix1, IP67,
switching distance 10 mm, height design 18 mm, PU = 1 sensor withactuator.
€55.14
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 18 mm, for
series connection with PSEN ix1, PU = 1 sensor with actuator.
€55.14
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
€58.06
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.
€78.49
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer