text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN open-s-30-015/1"

    PSSu K F FCU
    312435
    GTIN: 4046548067330
    PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.

    €732.13
    PSSu K F FAU P
    312421
    GTIN: 4046548075915
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, productive version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1,75 A, single-pole, plus-switching, short-circuit proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    €2,325.48
    PSSu K F FAU B
    312420
    GTIN: 4046548075908
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    €957.55
    PDP67 PN 6FDI 6FDIO 2FDOTP
    4R000001
    GTIN: 4046548088083
    PDP67, device, protection type IP67, control system I/O, failsafe and standard, 2 M12 ports, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, digital inputs and outputs, 6/12 inputs, test pulse outputs with 24 V DC 0.25 A, 6/0 outputs, semiconductor, 0.5 A, single-pole, positive-switching, short circuit proof, protected against overload, 2 outputs,semiconductor, 2 A, dual-pole, switches to 24 V (O0+) And 0 V (O0-), short circuit proof, protectedagainst overload, supply voltage, infeed device supply 24 V DC 16 A, infeed load supply 24 V DC 16 A, potential isolation, connection functionalearth.

    €901.88
    PMCprotego S3.SN 8DI 6DO EI BR
    680010
    GTIN: 4046548077728
    Drive-integral safety card for the servo amplifier series PMCprotego D implementable safety level: SIL 3 in accordance with EN/IEC 62061 supported safety functions: STO, SS1, SS2, SOS, SLS, SSR, SDI, SBC, SBT, SLI, SLP. System requirements for PMCprotego D: Product version 1.6; Firmware >= 6.25

    €787.97
    PSS u2 EF 2DO TP 2A
    328140
    GTIN: 4046548072112
    PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual- pole, switch-off delay, open circuit detection, switches to 24 V (O0+) and 0 V (O0-), short circuit-proof, overload-proof, 1-row, terminal block PSS u2 T 8 required (not supplied with the system).

    €137.30
    PNOZ m EF 8DI2DOT
    772144
    GTIN: 4046548069648
    Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

    €607.38
    PNOZ s50 C
    751500
    GTIN: 4046548066012
    PNOZsigma brake control and monitoring device, safe braking inaccordance with PL e and SIL 3, UB = 24 V DC, 2x 5 A, display operation push & turn, plug-in spring-loaded terminals, safe control of inductive loads (for example valves, mechanical holding brakes).

    €715.36

Save basket

Create a new order or get an individual offer

Select intended use