text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN open-s-30-015/1"

    PNOZ s30 24-240VACDC 2 n/o 2 n/c
    750330
    GTIN: 4046548062397
    PNOZsigma safety relay (standalone), inputs: incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V AC/DC, width: 45 mm, monitoring of standstill, speed, speed range, position, direction, analogue voltage (track S), display handling push & turn, plug-in screw terminals, expansion with PNOZsigma contact expansion.

    €971.05
    PNOZ s30 C 24-240VACDC 2 n/o 2 n/c
    751330
    GTIN: 4046548062380
    PNOZsigma safety relay (standalone), outputs: 2 N/O, 2 N/C, UB = 24 - 240 V AC/DC, width: 45 mm, speed and standstill monitoring, proximity switch and/or encoder, display handling push & turn, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansion.

    €971.05
    PMUT X1P 24VDC 3n/o 1n/c 5so
    778010
    GTIN: 4046548009132
    Safety relay (standalone), inputs 2-channel wiring with/without detection of shorts across contacts, 4 muting sensors,outputs: 3 N/O, 1 N/C, 5 SC, automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in terminals of screw type, device for brief suspension of safety functions, muting, monitoring of muting lamps and their automatic switching.

    €600.89

Save basket

Create a new order or get an individual offer

Select intended use