Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN open-s-30-015/1"
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 V DC,
width: 45 mm, screw terminals integrated, E-STOP monitoring,
safety gates, with 2 delay-on de-energisation contacts, delay time
can be set in 12 levels from 0.1 - 30 s.
€378.73
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d, UB = 24 V DC,
width: 45 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 30 s.
€384.36
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 - 240 V
AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 30 s.
€425.22
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 30 s),
automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
€391.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/O
t,
automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, release time 12
levels 0.1 - 30 s.
€386.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30
s), automatic/monitored start, UB = 24 - 240 V AC/DC, width: 90
mm, plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
€440.28
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d,
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in screw terminals, monitoring of E-STOP, safety gates,
light curtain, release time 1 - 30 s.
€305.11
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30
s), automatic/monitored start, UB = 24 - 240 V AC/DC, width: 90
mm, plug-in spring-loaded terminals, monitoring of E-STOP, safety gates,
light curtain.
€449.22
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V
AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates with 2 delay-on de-energisation contacts, release time 12levels
from 0.1 - 30 s.
€419.21
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/C
automatic/monitored start, UB 24 V DC, width: 45 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, release time 12
levels 0.1 - 30 s.
€391.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/O
t(t = 0.1 - 30 s),
automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€391.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 1 N/Ot-d (t = 1 - 30 s),
automatic/monitored start, UB = 24 V DC, width: 22.5 mm,
plug-in spring-loaded terminals, monitoring of E-STOP, safety gates,
light curtain.
€308.00
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 N/O t-d,
automatic/monitored start, UB = 24 V DC, width: 90 mm, plug-in
screw terminals, monitoring of E-STOP, safety gates, light curtain,
release time 12 levels 0.1 - 30 s.
€404.26
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 V DC,
width: 90 mm, screw terminals integrated, E-STOP monitoring,
safety gates, with 2 delay-on de-energisation contacts, delay time
can be set in 12 levels from 0.1 - 30 s.
€389.21
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1N/O t-d,
automatic/manual start, UB = 24 V DC, width: 90 mm,
screw terminals integrated, E-STOP monitoring, safety gates, with
one delay-on de-energisation contact, delay time can be set in 12
levels from 0.05 - 30 s.
€383.05
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 2 N/Ot-d (t = 0.1 - 30 s),
automatic/monitored start, UB = 24 V DC, width: 45 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€398.12
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d (t = 0.1 - 30 s),
automatic/monitored start, UB = 24 V DC, width: 90 mm,
plug-in spring-loaded terminals, monitoring of E-STOP, safety gates.
€413.18
Contact expansion, inputs: 1-channel wiring, outputs: 4 N/O t-d, UB
= 24 V DC, width: 22.5 mm, screw terminals integrated,
delay-on de-energisation contact block for contact expansion inconnection
with safety-related control components, delay time permanently
set 1 s.
€181.69
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,automatic/manual
start and automatic start with start-up test, UB 24 V DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€324.64
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =24 V AC, width: 90
mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
€324.64
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer