text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN op2H-s-30-015/1"

Did you mean: PSEN open-s-30-015/1?
  • 1(current)
  • 2
    PSSu K F FCU
    312435
    GTIN: 4046548067330
    PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.

    €732.13
    PSSu K F FAU P
    312421
    GTIN: 4046548075915
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, productive version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1,75 A, single-pole, plus-switching, short-circuit proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    €2,325.48
    PSSu K F FAU B
    312420
    GTIN: 4046548075908
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s.

    €957.55
    PSSu K F EI CV
    312434
    GTIN: 4046548084801
    PSSu, compact module, failsafe, counter, safe motion monitoring, recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole, positive-switching, short-circuit proof overload-proof, free fromfeedback, 1 output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1 combined input and output CIO for cascading, standard, 1 input for encoder, Mini-IO female connector, 8-pin, 2 inputs for proximity switch.

    €538.44
    PDP67 F 8DI ION HP
    773601
    GTIN: 4046548058918
    Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V, separate supply of outputs.

    €320.61
    PDP67 F 8DI ION HP VA
    773615
    GTIN: 4046548070958
    Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as standard, test pulse or 24 V, additional supply voltage, stainless steel connectors.

    €323.19
    PDP67 PN 8FDIO 4IOLS
    4R000004
    GTIN: 4046548104806
    Decentralised field device for failsafe and standard applications, protection type IP67/IP69K, M12 female connector, PROFINET IO DEVICE with PROFIsafe, Conformance Class C (CC-C), PROFIenergy, IRT/RT, data set I&M 0 and 1-4, Shared Device, MRP, IO-Link Safety Master with 4 ports (V1.1.3), max. 8 configurable safe digital inputs/outputs, test pulse outputs with 24 VDC 0.25 A, semiconductor output 0.5 A, single- pole, positive-switching, short circuit-proof, overload-proof, feed Device Supply 24 VDC 16 A, feed Load Supply 24 VDC 16A, potential isolation, functional earth connection

    €1,098.58
    PSSu E F PS-P
    312185
    GTIN: 4046548018660
    PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

    €46.17
    PSSu E F PS2
    312192
    GTIN: 4046548066173
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

    €96.18
    PSSu E F PS2-T
    314192
    GTIN: 4046548068511
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

    €130.97
    PSSu H PLC2 FS SN SD
    312077
    GTIN: 4046548088052
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

    €1,881.65
    PSSu H PLC2 FS SN SD-T
    314077
    GTIN: 4046548088069
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

    €2,352.08
    PSSu H FS2 SN SD-T
    314087
    GTIN: 4046548088229
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

    €749.13
    PSSu H FS2 SN SD
    312087
    GTIN: 4046548088212
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

    €599.97
    PNOZ m EF 1MM2DO
    772172
    GTIN: 4046548070651
    Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis, 2 safe outputs, cascading input.

    €539.85
    PSS u2 ES PSP
    328080
    GTIN: 4046548071955
    PSS u2, electronic module, standard, supply voltage, infeed periphery supply 24 V DC 8 A, potential isolation, to refresh the supply voltage and to form potential groups, 1-row, terminal block PSS u2 T 8 required (not supplied with the system).

    €70.23
    PSS u2 ES PSP -R
    327080
    GTIN: 4046548103724
    PSS u2, electronic module, standard, Periphery Supply 24 V DC 8 A, potential isolation, to refresh the supply voltage and to form potential groups, 1-row, for increased environmental requirements and railway applications terminal block PSS u2 T 8 required (notincluded in the scope of delivery ).

    €87.55
    PNOZ m B0
    772100
    GTIN: 4046548059137
    Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.

    €712.19
    PNOZ m EF 8DI4DO
    772142
    GTIN: 4046548069402
    Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

    €339.14
    PNOZ m ES 14DO
    772181
    GTIN: 4046548085129
    Configurable safe small controllers PNOZmulti 2, expansion module, 14 semiconductor outputs for standard applications.

    €386.97
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use