Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN op2H-s-30-015/1"
Did you mean: PSEN open-s-30-015/1?
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V.
€654.92
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V.
€861.73
Safety light guard, Type 3, PL d, finger protection (resolution 14 mm),
protected field height 150 mm, supply voltage 24 V. Connector M12,
transmitter: 5-pin, receiver 5-pin. Connection cable not supplied with
the device.
€723.40
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 150 mm, supply voltage 24 V. Connector M12,
transmitter: 5-pin, receiver 5-pin. Connection cable
not supplied with the device.
€951.83
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
€823.65
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 450 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin.
€981.11
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 900 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin.
€1,478.89
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 600 mm without dead zone, supply voltage 24 V.
€1,152.53
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1350 mm without dead zone, supply voltage 24 V,
connector M12, transmitter: 5-pin, receiver 5-pin.
€1,940.76
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1050 mm without dead zone, supply voltage 24 V.
€2,145.00
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1200 mm without dead zone, supply voltage 24 V.
€1,783.21
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 900 mm without dead zone, supply voltage 24 V.
€1,945.90
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 300 mm without dead zone, supply voltage 24 V.
€1,083.74
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 600 mm without dead zone, supply voltage 24 V.
€1,516.49
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 750 mm without dead zone, supply voltage 24 V.
€1,726.24
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1500 mm without dead zone, supply voltage 24 V.
€2,774.79
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1650 mm without dead zone, supply voltage 24 V.
€3,028.69
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1800 mm without dead zone, supply voltage 24 V.
€3,252.74
Safety light guard, Type 3, PL d, hand protection (resolution 30 mm),
protected field height 1050 mm without dead zone, supply voltage 24 V.
€1,630.19
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 450 mm without dead zone, supply voltage 24 V.
€1,290.95
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer