You searched for "PSEN op2H-s-30-015/1"
750330
GTIN: 4046548062397
PNOZsigma safety relay (standalone), inputs:
incremental encoder, proximity switch, outputs: 2 N/O, 2 N/C, UB: 24 -240 V
AC/DC, width: 45 mm, monitoring of standstill, speed,
speed range, position, direction, analogue voltage (track S),
display handling push & turn, plug-in screw terminals, expansion with
PNOZsigma contact expansion.
On request
Available soon
Available ex-stock
On request
751330
GTIN: 4046548062380
PNOZsigma safety relay (standalone), outputs: 2 N/O, 2 N/C, UB = 24
- 240 V AC/DC, width: 45 mm, speed and standstill monitoring,
proximity switch and/or encoder, display handling push & turn,
plug-in spring-loaded terminals, expansion with PNOZsigma
contact expansion.
On request
Available soon
Available ex-stock
On request