Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN me5 / 1AS pilz"
Magnetic safety switch 3 n/o, round M12 design, IP67, 5 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,ECOLAB
approved).
€53.56
Magnetic safety switch 3 n/o, round M12 design, IP67, with 5m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€51.19
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€59.94
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€58.32
Magnetic safety switch 3 n/o, 8-pin M8 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL, ECOLAB approved).
€61.69
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, for applications with PSEN ix1, PU = 1 piece without
actuator, certification (TÜV, EAC, UL).
€60.19
Magnetic safety switch 3 n/o, 5-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€59.44
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€92.29
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€86.04
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€91.03
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (ATEX, CE, EAC, ECOLAB, TÜV, UL/cUL).
€102.27
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 5 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€84.79
Magnetic safety switch 3 n/o, 8-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certification (TÜV,
EAC, UL).
€61.69
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, PU = 1 sensor without actuator, stainless steelhousing,
certification (CE, EAC, ECOLAB, TÜV, UL/cUL).
€79.79
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, with 10 m cable, LED, IP67/69, operating distance dependingon the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (ATEX, CE, EAC, ECOLAB,
TÜV, UL/cUL).
€99.78
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, cylindrical
design M12, 8-pin M12 male connector, IP67/69, operating distancedepending on the
actuator 8/12 mm, for applications with PSEN ix1, PU = 1 sensor without
actuator, stainless steel housing, certification (CE, EAC, ECOLAB, TÜV,
UL/cUL).
€78.55
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer