Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
Supply voltage module for PSS u2 head module for connecting module
supply and periphery supply, connection for functional earth,
potential isolation, for increased environmental requirements andrailway
applications
€392.29
PSSu K F FAU P
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, productive version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1,75 A, single-pole, plus-switching, short-circuit proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€2,325.48
PSSu K F FAU B
Phase-out article
PSSu, compact module, failsafe, special module, analysis unit for
PSENvip, basic version, 1 interface PSENvip receiver, 1 interface
PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs,
1.75 A, single-pole, plus-switching, short circuit-proof, overload-
proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit-
proof, overload-proof, high discharge voltage, free from feedback, 2
Ethernet interfaces, 100 MBit/s.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€957.55
PSSu, compact module, failsafe, digital inputs and outputs, 2
operating modes, configurable, pulse stretching, rapid shutdown,
12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole,
positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2
outputs, 3 A, dual-pole, positive-switching, short-circuit proof,
overload-protected, free from feedback.
€732.13
PSSu, compact module, failsafe, counter, safe motion monitoring,
recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole,
positive-switching, short-circuit proof overload-proof, free fromfeedback, 1
output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1
combined input and output CIO for cascading, standard, 1 input
for encoder, Mini-IO female connector, 8-pin, 2 inputs for
proximity switch.
€538.44
Configurable safe small controllers PNOZmulti 2, expansion module,
8 safe digital inputs, 4 safe semiconductor outputs.
€339.14
Configurable safe small controllers PNOZmulti 2, expansion module,
14 semiconductor outputs for standard applications.
€386.97
Configurable safe small controllers PNOZmulti 2, expansion module,
safe monitoring of 1 axis, 2 safe outputs, cascading input.
€539.85
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
connection via connection module PDP link, 10 safe digital inputs,
4 safe digital outputs, 8 outputs configurable as standard, test pulse
or 24 V, connections 2 x M12 5-pin and 2 x M12 8-pin.
€431.78
Decentralised input/output module for PNOZmulti 2, protection type IP67,
stainless steel connections, connection via connection module PDP link,10
safe digital inputs, 4 safe outputs, 8 outputs
configurable as standard, test pulse or 24 V, connections 2 x M12 5-
pin and 2 x M12 8-pin.
€445.11
Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät,
erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge.
PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.
€712.19
Decentralised input/output module for PNOZmulti 2, protection type IP67,connection
connection via connection module PNOZ m EF PDP link, 8 safe inputs,
4 safe semiconductor outputs, 8 outputs configurable as standard-,
test pulse or 24 V outputs, 4 x 5-pin M12 female connector.
€399.23
Decentralised input/output module for PNOZmulti 2, protection type Ip67,
stainless steel connections, connection via connection module PDP link,8 safe
digital inputs, 4 safe outputs, 8 outputs configurable as
standard, test pulse or 24 V, connections 4 x M12 5-pin.
€409.73
Configurable safe small controllers PNOZmulti 2, base unit,
expandable, 20 safe digital inputs, 4 safe semiconductor outputs.
€712.19
Configurable safe small controllers PNOZmulti 2, base unit,
expandable with digital input/output modules, 20 safe
inputs, 4 safe semiconductor outputs.
€600.74
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A.
€46.17
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer