You searched for "PSEN enc s1 eCAM"
784190
GTIN: 4046548008814
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, internal AND connection,
automatic/monitored start, UB = 24 V DC, width 22.5 mm, plug-in
spring-loaded terminals, connection of several devices, E-STOP &
safety gate monitor.
On request
Available soon
Available ex-stock
On request
774190
GTIN: 4046548011807
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22.5 mm, plug-in terminals of screw type,
internal AND connection for several devices, E-STOP and safety gatemonitor.
On request
Available soon
Available ex-stock
On request
784191
GTIN: 4046548008807
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, internal AND connection,
automatic/monitored start, UB = 24 V DC, width 22.5 mm, plug-in
spring-loaded terminals, connection of several devices, E-STOP &
safety gate monitor, evaluation device safety sensor.
On request
Available soon
Available ex-stock
On request
774191
GTIN: 4046548011791
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 2 safety outputs +2
auxiliary outputs of SC type, delayed, automatic/monitored start,
UB = 24 V DC, width: 22,5 mm, plug-in terminals of screw type,
internal AND connection for several devices, E-STOP and safety gatemonitor,
evaluation device safety sensor.
On request
Available soon
Available ex-stock
On request
774198
GTIN: 4046548067019
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm,
automatic/monitored start, plug-in terminals of screw type,
monitoring of E-STOP, safety gates, evaluation device for use
combined with dynamised 2 wire evaluation PLID, only logical OR
connection possible.
On request
Available soon
Available ex-stock
On request
784198
GTIN: 4046548067026
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 safetyoutputs, 2
auxiliary output of SC type, UB = 24 V DC, width: 22.5 mm,
automatic/monitored start, plug-in terminals of screw type,
monitoring of E-STOP, safety gates, evaluation device for use
combined with dynamised 2 wire evaluation PLID, only logical OR
connection possible.
On request
Available soon
Available ex-stock
On request