You searched for "PSEN enc s1 eCAM"
570000
GTIN: 4046548002911
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570006
GTIN: 4046548052381
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
On request
Available soon
Available ex-stock
On request
570007
GTIN: 4046548052398
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
On request
Available soon
Available ex-stock
On request
570001
GTIN: 4046548002904
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570011
GTIN: 4046548065350
Mechanical safety guard locking device, with standard actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570012
GTIN: 4046548094787
Mechanical safety guard locking device, with radius actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request