Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
Safety hinged switch, mounting position right-hand, 4-pin M12
male connector, 2 N/C, protection type IP67.
€166.16
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2
N/C, IP67.
€166.16
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
€40.96
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 2
N/C.
€63.16
Mechanical safety switch, with radius actuator, contacts: 2 N/C.
€60.98
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€177.27
Mechanical safety switch, with standard actuator, contacts: 2 N/C.
€39.45
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€167.93
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€198.95
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€245.60
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€225.52
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€214.68
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 2 N/C.
€48.79
Mechanical safety switch, with standard actuator, contacts 2 n/c.
€37.81
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 2 N/C.
€51.24
Mechanical safety switch with angle actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
€167.93
Mechanical safety switch with standard actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
€167.93
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO
contacts, 300 N max. spring force.
€189.20
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO
contacts, 300 N max. spring force.
€168.80
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer