You searched for "PSEN enc s1 eCAM"
400112
GTIN: 4046548025323
PITestop, operating stop pushbutton IP65, LED ring illumination incl.
connection module, installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400454
GTIN: 4046548071689
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
2 N/C, with M12 connection 5-pin.
On request
Available soon
Available ex-stock
On request
400133
GTIN: 4046548071252
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo, installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400533
GTIN: 4046548071269
PITestop, E-STOP pushbutton, IP65, diameter 55 mm, illuminated,
unprinted (without logo), mounting diameter 22.3 mm.
On request
Available soon
Available ex-stock
On request
400436
GTIN: 4046548071504
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton
illuminated with E-STOP symbol and logo and contact block withmonitoring, 2 N/C, terminals
(screw type).
On request
Available soon
Available ex-stock
On request
400449
GTIN: 4046548071634
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton illuminated with E-STOP symbol and logo and contactblock
with monitoring, 2 N/C, terminals (screw type).
On request
Available soon
Available ex-stock
On request
400437
GTIN: 4046548071511
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with
monitoring, 2 N/C, with spring-loaded terminals.
On request
Available soon
Available ex-stock
On request
400543
GTIN: 4046548072730
PITestop, E-STOP pushbutton IP65, illuminated, without logo,
installation diameter: 22.3 mm, with spring-loaded terminals.
On request
Available soon
Available ex-stock
On request
400143
GTIN: 4046548072723
PITestop, E-STOP pushbutton IP65, illuminated, with E-STOP symbol andwith
logo and spring-loaded terminals, installation diameter: 22.3 mm.
On request
Available soon
Available ex-stock
On request
400465
GTIN: 4046548096637
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of:
E-STOP pushbutton illuminated with E-STOP symbol, logo and contact block2
N/C, with M12 connection 5-pin AIDA assignment.
On request
Available soon
Available ex-stock
On request