Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,565.20
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,745.41
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,max. 15
dynamic reference markers, measured data output (UDP), fast replacement
due to exchangeable memory module on the bottom,
window exchangeable, ROS & C++ interface available, 5.5 m safety zone,
max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
PROFINET IO DEVICE with PROFIsafe, 30 mm, 40 mm, 50 mm, 70 mm, 150 mm
Detection capability, muting, partial muting, override, EDM, restart
Application in accordance with EN ISO 61496-3, vertical applications,
max. 15 dynamic reference markers, measured data output (UDP),
fast replacement due to exchangeable memory module on the rear,
window exchangeable, ROS & C++ interface available, 5.5 m
safety zone, max. 8 safety/warning zones in parallel, extended
connection options (I/O), 70 configurable zone sets.
€5,808.40
Safety light guard, Type 4, PL e, body protection, protected fieldheight
500 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€919.99
Safety light guard, Type 4, PL e, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,212.64
Safety light guard, Type 2, PL c, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€926.06
Safety light guard, Type 2, PL c, body protection, protected field heigh
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,195.80
Safety light guard, Type 2, PL c, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,047.12
Safety light guard, Type 4, PL e, body protection, protected fieldheight
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,404.20
Safety light guard, Type 2, PL c, body protection, protected field heigh
500 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€780.47
Safety light guard, Type 4, PL e, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,082.80
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,719.92
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,097.57
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,594.39
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,443.35
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,305.58
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1500 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,600.75
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1650 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,789.58
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1350 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,374.12
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer