text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN enc s1 eCAM"

Did you mean: PSEN enc s1 elau?
    PNOZ s60 C 100-240VACDC 3n/o 1n/c 6so
    751601
    GTIN: 4046548086140
    PNOZsigma voltage monitoring relay up to PL e and SIL Cl 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansions.

    €943.81
    PNOZ s60 C 24-48VACDC 3n/o 1n/c 6so
    751600
    GTIN: 4046548086133
    PNOZsigma voltage monitoring relay up to PL e and SIL Cl 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,width: 90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansions.

    €943.81
    PNOZ s60 24-48VACDC 3n/o 1n/c 6so
    750600
    GTIN: 4046548086119
    PNOZsigma voltage monitoring relay up to PL e and SIL CL 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.

    €943.81
    PNOZ s60 100-240VACDC 3n/o 1n/c 6so
    750601
    GTIN: 4046548086126
    PNOZsigma voltage monitoring relay, for applications up to PL e and SIL CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.

    €943.81
    SDD ES PROFINET
    540138
    GTIN: 4046548083026
    SDD (Safety Device Diagnostics), fieldbus module, standard, Profinet , 2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

    €433.88
    SDD ES ETH
    540130
    GTIN: 4046548083002
    SDD (Safety Device Diagnostics), fieldbus module, standard, Modbus/TCP,2 RJ45 ports, 6 digital inputs/outputs, plug-in connection terminals (not supplied with the unit).

    €328.38

Save basket

Create a new order or get an individual offer

Select intended use