Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals
integrated, monitoring of E-STOP, safety gates, feedback loop.
€377.02
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,
automatic/monitored start, UB = 230 - 240 V AC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€476.32
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,
automatic/monitored start, start-up test, UB = 230 - 240 V AC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, light curtain.
€489.81
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 240 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
€255.59
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB 230 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€255.59
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 110 V DC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
€255.59
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 115 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
€255.59
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,
automatic/manual/monitored start, UB = 24 V AC, width: 45 mm,
screw terminals integrated, monitoring of E-STOP, safety gates,
light curtain.
€255.59
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =230 - 240 V AC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€324.64
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =24 V AC, width: 90
mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
€324.64
Safety relay (standalone), inputs: 1/2-channel wiring
without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =110 - 120 V AC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€324.64
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 230 - 240 V AC,
width: 22.5 mm, plug-in terminals of screw type, monitoring of
E-STOP, safety gates, feedback loop.
€165.18
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, UB = 24 V AC, width: 22.5 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons, feedback loop.
€435.70
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 48 V AC, width:
90 mm, screw terminals integrated, monitoring of E-STOP, safety gates,
feedback loop.
€462.71
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 6 N/O, 4 N/C,UB = 230 - 240 V AC/DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€462.71
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 240 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€157.72
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 120 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€157.72
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 110 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€157.72
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB = 115 V AC, width:
22.5 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€157.72
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 2 N/O, automatic/manual start, UB 230 V AC, width: 22.5
mm, screw terminals integrated, monitoring of E-STOP, safety gates.
€157.72
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer