Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN enc s1 eCAM"
Did you mean: PSEN enc s1 elau?
PSSu H FS SN SD-R
PSSu, head module, decentralised system PSSuniversal I/O, failsafe and
standard, PL e, SIL CL 3, 2 RJ45 Ports, SafetyNET p RTFN, SD card, for
railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
€599.97
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card not included.
€1,881.65
PSSu H FS SN SD M12-R
Phase-out article
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
PSSu H PLC1 FS SN SD-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
SD card 512 MB, for increased environmental requirements.
€749.13
PSSu, head module with increased performance, control system PSSu PLC,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
no SD card included, for increased
environmental requirements.
€2,352.08
PSSu H PLC1 FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card, M12 female connector, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
Head module for PSS u2 in the automation system PSS 4000, PLC
in accordance with IEC 61131, failsafe and standard, 2 RJ45 socket
connector, SafetyNET p, Modbus/TCP, Raw UDP, Raw TCP, slot for microSD
card, for increased environmental requirements and railway applications.
Head module for PSS u2 in the automation system PSS 4000, decentralisedI/O
module with preprocessing of I/O signals, failsafe and standard, 2
RJ45 socket connectors, SafetyNET p, slot for microSD card, for
increased environmental requirements and railway applications
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer