You searched for "PSEN enc s1 eCAM"
266707
GTIN: 4046548083347
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
Available soon
Available ex-stock
On request
266704
GTIN: 4046548083330
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
On request
Available soon
Available ex-stock
On request