Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN cs1.19-OSSD1&2 1"
Did you mean: PSEN cs4.1-OSSD1&2 1?
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C, 1 N/O terminals (screw type).
€42.13
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
contact block, 2 N/C terminals (screw type).
€36.85
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C,terminals
(screw type).
€32.18
PITestop, contact block, 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€17.32
PITestop, contact block, 1 N/C + 1 N/C with monitoring, terminals
(screw type).
€17.32
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
€12.89
PITestop, contact block, 1 N/C with monitoring, terminal (screw type).
€12.16
PITestop, E-STOP/contact block incl. surface mount housing, setconsisting of
E-STOP pushbutton with E-STOP symbol and logo and contact block
with monitoring, 2 N/C, 1 signal contact, 1 N/O, terminals (screw type).
€49.61
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C and
signal contact 1 N/O, with spring-loaded terminals.
€41.28
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, terminals
(screw type).
€22.47
PITestop, contact block, 1 N/C + 1 N/C with monitoring, 1 N/O, with
spring-loaded terminals.
€22.10
PITestop, set consisting of E-STOP pushbutton without protective collar,
without logo and E-STOP symbol, with contact block 2 N/C with
dropout protection in accordance with EN 60947-5-1 and EN 60947-5-5,with
spring terminals.
€34.52
PITestop set consists of E-STOP push button without protective collar
preventing jamming, without Pilz label, without emergency stop symbol
and contact blocks; complies to EN 60947-5-1 and EN 60947-5-5; 2 n/c
with connectivity monitoring, screw terminals.
€34.52
PITestop, contact block, 1 N/C with monitoring, 1 N/O, flat connector.
€11.17
PITestop, contact block, 1 N/C with monitoring, with spring-loadedterminal.
€11.91
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 1 N/C, with
spring-loaded terminals.
€32.18
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton (for
hygiene areas) and contact block with monitoring, 2 N/C, terminals
(screw type).
€41.14
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton (for
hygiene areas) and contact block with monitoring, 2 N/C, with
spring-loaded terminals.
€41.96
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl.
protective collar and logo and contact block with monitoring, 2 N/C,terminals
(screw type).
€44.71
PITestop, E-STOP/contact block set, consisting of E-STOP pushbuttonincl.
protective collar and logo and contact block with monitoring, 2 N/C,with
spring-loaded terminals.
€44.71
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer