text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN cs1.19 1 switch"

Did you mean: PSEN cs4.1 1 switch?
    PMI v815
    266815
    GTIN: 4046548096859
    PMI v815

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).

    €2,596.41
    PMI v812
    266812
    GTIN: 4046548096842
    PMI v812

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).

    €2,315.72
    PMI v807
    266807
    GTIN: 4046548096835
    PMI v807

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).

    €1,684.16
    PMI v707e
    266707
    GTIN: 4046548083347
    PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 6 W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software.

    €961.37
    PMI v704e
    266704
    GTIN: 4046548083330
    PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 4W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software.

    €540.33

Save basket

Create a new order or get an individual offer

Select intended use