Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN b1"
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€191.30
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
€236.15
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C,
supply voltage 110 - 230 V AC.
€245.52
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€598.04
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/manual/monitored start, start-up test, UB = 110 - 120 V
AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop.
€438.63
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 230 - 240 V AC/24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€438.63
PMCprotego D.01/000/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
€2,674.52
PMCprotego D.01/200/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
PROFIBUS-DP slave.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,424.03
PMCprotego D.01/010/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
PosI/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€2,964.82
PMCprotego D.01/100/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 1.5 A; Imax
(2 s) = 4.5 A; Imax (5 s) = 3.0 A; Power consumption in S1 mode: 1.1
kVA Integral brake resistor Further hardware options: Expansion card
I/O.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,424.03
PMCprotego D.01/A00/0/0/2/208-480VAC
Phase-out article
.) = 6 A; Power
consumption in S1 operation: 2,2 kVA;
Internal brake resistor and mains filter; Additional hardware option:
Expansion card PROFINET.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,142.15
PMCprotego D.01/000/0/0/2/110-230VAC
Phase-out article
.) = 3,0 A;
Power consumption in S1 operation: 1,0 kVA
Internal brake resistor and mains filter
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
€2,674.52
PMCprotego D.01/A00/0/0/2/110-230VAC
Phase-out article
.) = 3,0 A;
Power consumption in S1 operation: 1,0 kVA
Internal brake resistor and mains filter
additional hardware option: Expansion Card Profinet
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
€3,142.15
PMCprotego D.03/A0G/0/0/2/208-480VAC
Phase-out article
Technical data at 3 x 400 V AC: Continuous output current: 3 A;
Imax (2s) = 9 A; Imax (5 s) = 6 A;
Power consumption in S1 mode: 2.2 kVA.
Integral brake resistor. Further hardware options: Expansion card
PMCprotego S3.SN 8DI 6DO EI BR, Expansion card PROFINET.
Important information: This item is at the end of the product lifecycle
and therefore will no longer be available in the foreseeable future.
Please get in touch with your PILZ contact to find a suitable
alternative or successor product.
€3,956.11
PMCprotego D.03/20G/0/0/2/208-480VAC
Phase-out article
Servo amplifier, continuous output current at 3 x 400 VAC: 3 A,
Peak output current for 2 s: 9 A, peak output current for 5 s: 6 A,
power consumption in S1 mode: 2.2 kVA, integrated brake resistor,
hardware options: expansion card PMCprotego S3.SN 8DI 6DO EI BR,
expansion card PROFIBUS DP Slave
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future.
€4,493.96
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer