Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN b1"
Safety light guard, Type 4, PL e, body protection, protected fieldheight
500 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€904.17
Safety light guard, Type 4, PL e, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,191.78
Safety light guard, Type 2, PL c, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€910.13
Safety light guard, Type 2, PL c, body protection, protected field heigh
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,175.23
Safety light guard, Type 2, PL c, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,029.11
Safety light guard, Type 4, PL e, body protection, protected fieldheight
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,380.05
Safety light guard, Type 2, PL c, body protection, protected field heigh
500 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€767.05
Safety light guard, Type 4, PL e, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,064.18
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,389.62
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart applications in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,562.89
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 5.5 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€4,909.44
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2 warning zones
parallel active, max. 10 configurable zone sets.
€4,736.17
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,323.91
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,132.25
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,690.34
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€2,061.49
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,566.97
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,418.53
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 300 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€1,283.13
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Muting, blanking, cascading,
absence of dead zones. Programming is possible via Software PSENoptConfigurator or
directly on the light guard. Supply voltage 24 V, connection via
18-pin pigtail cable on M12 connector. Connector M12 transmitter: 5-
pin, receiver: Blanking 12-pin, muting 12-pin/5-pin. Pigtail
cables are not supplied with the device.
€5,341.33
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer