text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PSEN Kabel Winkel/cable angleplug 10m"

    PMI v707e
    266707
    GTIN: 4046548083347
    PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 6 W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software.

    €835.97
    PMI v704e
    266704
    GTIN: 4046548083330
    PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272 pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port 100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC, 4W, economy version, OS Linux, PASvisu runtime installed and licensed, preinstalled software: Pilz visualisation software.

    €469.85
    PMI v807
    266807
    GTIN: 4046548096835
    PMI v807

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 480 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 23 W, OS Windows 10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).

    €1,464.49
    PMI v815
    266815
    GTIN: 4046548096859
    PMI v815

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €2,257.75
    PMI v812
    266812
    GTIN: 4046548096842
    PMI v812

    Phase-out article

    PMIvisu, diagnostic and operating terminal, 12.1", resolution 1280 x 800 pixel, capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 29.2 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA). Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €2,013.67

Save basket

Create a new order or get an individual offer

Select intended use