You searched for "PSEN 2.1p-20/PSEN 2.1-20 /8mm/1unit"
570004
GTIN: 4046548002874
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570005
GTIN: 4046548002867
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
570014
GTIN: 4046548095401
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
570015
GTIN: 4046548095418
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/5-pin connection.
On request
Available soon
Available ex-stock
On request
570013
GTIN: 4046548094794
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
On request
Available soon
Available ex-stock
On request
6L000017
GTIN: 4046548101461
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
6L000021
GTIN: 4046548101508
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
6L000013
GTIN: 4046548101423
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
On request
Available soon
Available ex-stock
On request
6L000011
GTIN: 4046548101409
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
On request
Available soon
Available ex-stock
On request
6L000015
GTIN: 4046548101447
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C,
supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request
6L000020
GTIN: 4046548101492
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
On request
Available soon
Available ex-stock
On request