Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
€140.27
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals, monitoring of
E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in screw terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 48 - 240 V AC/DC, width: 22.5 mm, plug-in screw terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB
= 240 V AC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€264.24
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring with/without detection of shorts across contacts, outputs: 3 N/O,1 N/C, 1 SC, UB =
48 - 240 V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
monitoring of E-STOP, safety gates.
€292.79
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€435.59
PNOZsigma safety relay (standalone), two-hand control relay,
inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 1 SC, UB =48 - 240
V AC/DC, width: 22.5 mm, plug-in spring-loaded terminals,
simultaneity monitoring with two-hand pushbutton.
€264.24
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€177.27
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
€167.93
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€225.52
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
€214.68
Mechanical safety switch with angle actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
€167.93
Mechanical safety switch with standard actuator Interlock principle
spring force Contacts 2 N/O, 2 N/C Supply voltage 24 V AC/DC.
€167.93
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
€140.27
Mechanical safety guard locking device, with standard actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
€184.09
Mechanical safety guard locking device, with radius actuator,
interlock principle spring force, contacts: 2 N/O, 2 N/C, supply voltage
24 V AC/DC, M12/8-pin connection.
€223.57
Mechanical safety guard locking device, with radius actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/8-pin connection.
€223.57
Mechanical safety guard locking device, with standard actuator,
interlock principle magnetic force, contacts: 2 N/O, 2 N/C,
supply voltage 24 V AC/DC, M12/5-pin connection.
€184.09
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer