Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, operating distance 8 mm for applications withPSEN
ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB
approved).
€60.38
Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€65.02
Magnetic safety switch 3 n/o, round M12 design, IP65, LED,
operating distance 8 mm, PU = 1 piece with M12 actuator, with 10 m cable
(PUR).
€86.78
Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30
design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1
piece without actuator, certification (TÜV, EAC, UL).
€61.45
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
round M30 design, IP67, LED, operating distance 8 mm for applicationswith
PSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€62.63
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, PU = 1 piece with M12 actuator coded, with 10 m
cable (PUR).
€75.08
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 8 mm, for applications with PSEN ix1, PU = 1 piecewith M12
actuator coded, with 10 m cable (PUR).
€74.20
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
€112.95
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, for applications with PSEN ix1, PU = 1 piecewith
cuboid actuator coded, with 10 m cable (PUR).
€78.27
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator, operating distance 8mm,
stainless steel housing, ATEX approval.
€121.85
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 10 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.
€111.69
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, PU = 1 piece without actuator, certification (TÜV, EAC, UL,
ECOLAB approved).
€60.99
Magnetic safety switch 3 n/o, round M12 design, IP67, with 10 m
cable, for applications with PSEN ix1, PU = 1 piece without actuator,
certification (TÜV, EAC, UL, ECOLAB approved).
€59.34
Safety sensor for position monitoring of moveable
guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED,
with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical
design M12, IP69, PU = 1 sensor with M12 actuator coded,
operating distance 8 mm, stainless steel housing.
€106.60
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€79.03
Magnetic safety switch 2 n/o, 4-pin M8 male connector, round
M30 design, IP67, switching distance 8 mm, PU = 1 piece with actuator.
€78.49
Magnetic safety switch 3 n/o, M8 male connector, round M12
design, IP67, operating distance 8 mm, PU = 1 piece with M12 actuator
coded.
€76.75
Magnetic safety switch 3 n/o, 5-pin M12 connector, round M12
design, IP67, operating distance 12 mm, PU = 1 piece with cuboidactuator
coded.
€76.75
Magnetic safety switch 3 n/o, round M12 design, IP67,
operating distance 12 mm, PU = 1 piece with cuboid actuator coded, with10 m
cable (PUR).
€80.81
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer