Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€3,221.50
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€743.43
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 300 mm.
€2,364.58
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€1,177.09
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 300 mm.
€2,169.56
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm.
€5,434.80
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm.
€4,947.49
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1350 mm.
€4,106.79
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 900 mm.
€4,606.40
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 1650 mm.
€7,061.42
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1500 mm.
€4,508.88
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1350 mm.
€5,977.01
Safety light guard, Type 4, PL e finger protection (resolution 14 mm),
protected field height 1500 mm.
€6,519.20
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 450 mm.
€2,486.38
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 600 mm.
€3,461.14
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1200 mm.
€3,777.84
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1650 mm.
€4,874.37
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 450 mm.
€2,912.74
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 600 mm.
€2,803.09
Safety light guard, Type 4, PL e hand protection (resolution 30 mm),
protected field height 1800 mm.
€5,252.16
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer