Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Safety light guard, Type 4, PL e, body protection, protected fieldheight
500 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€919.99
Safety light guard, Type 4, PL e, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,212.64
Safety light guard, Type 2, PL c, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€926.06
Safety light guard, Type 2, PL c, body protection, protected field heigh
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,195.80
Safety light guard, Type 2, PL c, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,047.12
Safety light guard, Type 4, PL e, body protection, protected fieldheight
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,404.20
Safety light guard, Type 2, PL c, body protection, protected field heigh
500 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€780.47
Safety light guard, Type 4, PL e, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,082.80
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm.
€1,719.92
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm.
€2,097.57
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm.
€1,594.39
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm.
€1,443.35
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 300 mm.
€1,305.58
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1500 mm.
€2,600.75
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1650 mm.
€2,789.58
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1350 mm.
€2,374.12
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1200 mm.
€2,248.74
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1800 mm.
€2,978.41
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 900 mm.
€1,908.74
Light model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement data output (UDP),
rapid exchange by exchangeable memory block; 3.0 m
safety zone; max. 2 safety zones parallel active, max. 2
warning zones parallel active, max. 10 configurable zone sets.
€4,565.20
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer