Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 24 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 115 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 110 V AC, width: 45 mm, screwterminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals
integrated, two-hand control relay, simultaneity monitoring with
two-hand pushbutton.
€608.51
Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C,
outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in
screw terminals, two-hand control relay/monitoring of simultaneity
of two-hand pushbuttons, feedback loop.
€616.10
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 3 N/O, 1 N/C, 1 SC,
automatic/manual/monitored start, UB 230 - 240 V AC/24 V DC,
width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V
DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP,
safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC,
automatic/manual/monitored start, start-up test, UB = 110 - 120 V
AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of
E-STOP, safety gates, feedback loop.
€446.31
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC, automatic/
monitored start, UB = 230 - 240 V AC, width: 90 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€470.29
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC,
automatic/manual/monitored start and automatic start with
start-up test, UB 24 V AC/DC, width: 90 mm, plug-in screw terminals,
monitoring of E-STOP, safety gates.
€461.26
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,2 SC,
automatic/manual/monitored start, start-up test UB 230 - 240 V
AC/24 V DC, width: 90 mm, plug-in terminals of screw type,
monitoring of E-STOP, safety gates, feedback loop.
€461.26
Safety relay (standalone), inputs: 1/2-channel wiring
with detection of shorts across contacts, outputs: 7 N/O, 2 N/C, 2 SC,
automatic/monitored start, UB = 24 V DC, width: 90 mm,
screw terminals integrated, monitoring of E-STOP, safety gates.
€519.83
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in
terminals of screw type, monitoring of E-STOP, safety gates,
feedback loop.
€241.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC, automatic/
monitored start, UB = 24 V AC/DC, width: 90 mm, plug-in
spring-loaded terminals, monitoring of E-STOP, safety gates.
€470.29
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V
DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.
€234.37
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,
automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm,
plug-in terminals of screw type, monitoring of E-STOP,
safety gates, feedback loop.
€241.95
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 7 N/O, 2 N/C,2 SC
automatic/manual/monitored start and automatic start with
start-up test, UB 24 V AC/ DC, width: 90 mm, screw terminals integrated,
monitoring of E-STOP, safety gates.
€519.83
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer