Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Safety light guard, Type 4, PL e, body protection, protected fieldheight
500 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€919.99
Safety light guard, Type 4, PL e, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,212.64
Safety light guard, Type 2, PL c, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€926.06
Safety light guard, Type 2, PL c, body protection, protected field heigh
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,195.80
Safety light guard, Type 2, PL c, body protection, protected fieldheight
900 mm, muting function, supply voltage 24 V, connector M12,
transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,047.12
Safety light guard, Type 4, PL e, body protection, protected fieldheight
1200 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,404.20
Safety light guard, Type 2, PL c, body protection, protected field heigh
500 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€780.47
Safety light guard, Type 4, PL e, body protection, protected fieldheight
800 mm, muting function, supply voltage 24 V, connector
M12, transmitter: 4-pin and 5-pin, receiver: 5-pin and 8-pin,
connection cable not supplied with the device.
€1,082.80
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€3,221.50
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€743.43
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin.
€1,177.09
Safety light curtain, type 2, PL c, hand protection (resolution 30 mm)
Protected field height 300 mm, supply voltage 24 V, connector M12,
sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the
unit.
€662.26
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€552.36
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€777.26
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,008.08
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€903.38
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,278.81
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 900 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€2,261.01
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 600 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€1,762.05
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 150 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€1,105.96
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer