Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PSEN 2.1-10 / 1"
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€57.42
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
€72.05
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
€58.06
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
€49.18
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor without actuator.
€62.63
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
€75.84
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 5 m cable (PUR).
€68.87
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector with
LED, square design, IP67, switching distance 8 mm, height design 13 mm,
PU =1 piece with actuator.
€65.18
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector with 50 mm pigtail, LED, IP67, operating distance 10 mm,for
applications up to SIL 3/PL e/Cat. 4, square design 2009, PU = 1 sensorwith
actuator.
€67.23
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
€61.11
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 3 mm, height design 13 mm,
PU = 1 sensor with actuator.
€64.67
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, switching distance 6 mm, height design 13 mm,
PU = 1 sensor with actuator.
€68.36
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, with 0.15 m cable, square design, LED, IP67,
operating distance 10 mm, height design 18 mm, PU = 1 sensor withactuator.
€76.11
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm for series connection with
PSEN ix1, height design 13 mm, PU = 1 sensor with actuator.
€68.36
Magnetic safety switch PSENmag, with safety switch and
square actuator, ATEX certificate, 4-pin M8 male connector,
series connection, incl. 1 pair CABLE/M8/CLIP to secure 1 M8
plug-in connector
€81.96
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€60.99
Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 7 mm, special version without0.5
mm latched zone, for applications with PSEN ix1, height design 13 mm, PU=
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€46.39
Magnetic safety switch 2 n/o 1 auxiliary contact n/o, 8-pin. M8
male connector, square design, LED, IP67, switching distance 10 mm,height
design 18 mm, PU = 1 sensor with actuator.
€62.25
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 5-pin M12
male connector, square design, LED, IP67, operating distance 10 mm,height
design 18 mm, PU = 1 sensor with actuator.
€76.11
Magnetic safety switch 2 n/o, square design, IP6K9K,
switching distance 10 mm, 5 m cable, height design 18 mm, PU = 1 sensorwith
actuator.
€63.53
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer