text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PNOZ mm0.1p"

Did you mean: PNOZ ma2.1p?
    PSEN 1.2p-22/8mm/ix1/  1 switch
    525122
    GTIN: 4046548003178
    Magnetic safety switch 1 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm for applications with PSEN ix1, PU= 1 piece without actuator, certification (TÜV, EAC, UL).

    €61.45
    PSEN 2.2p-20 /8mm  1 switch
    523120
    GTIN: 4046548003260
    Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector, round M30 design, IP67, operating distance 8 mm for applications withPSEN ix1, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €60.38
    PSEN 1.2p-20/8mm/ 1 switch
    525120
    GTIN: 4046548003185
    Magnetic safety switch 2 n/o, 4-pin M8 connector, round M30 design, IP67, operating distance 8 mm, PU = 1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).

    €65.02

Save basket

Create a new order or get an individual offer

Select intended use