text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PNOZ mm0.1p"

Did you mean: PNOZ ma2.1p?
    PSEN me5M NC-NO.NC-NO 1switch
    6L000017
    GTIN: 4046548101461
    Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O, supply voltage 24 V AC/DC.

    €120.74
    PSEN me5S NC.NC-NC M12/8 1switch
    6L000019
    GTIN: 4046548101485
    Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle spring force, contacts interlocking 1 N/C, contacts guard locking 2 N/C, supply voltage 24 V AC/DC.

    €141.49
    PSEN me5S NC-NO.NC-NO 1switch
    6L000016
    GTIN: 4046548101454
    Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O, supply voltage 24 V AC/DC.

    €120.74
    PSEN me5S NC-NC-NC.NC 1switch
    6L000010
    GTIN: 4046548101393
    Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage 24 V AC/DC.

    €120.74
    PSEN me5M NC.NC-NC M12/8 1switch
    6L000020
    GTIN: 4046548101492
    Mechanical safety gate system PSENmech, with M12 connection 8-pin, interlock principle magnetic force, contacts interlocking 1 N/C,contacts guard locking 2 N/C, supply voltage 24 V AC/DC.

    €141.49
    PSEN me5S NC.NC-NC-NC 1switch
    6L000012
    GTIN: 4046548101416
    Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage 24 V AC/DC.

    €120.74
    PSEN me5M NC.NC n 1 switch
    6L000021
    GTIN: 4046548101508
    Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle magnetic force, contacts interlocking 1 N/C,contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

    €140.27
    PSEN me5M NC.NC-NC-NC 1switch
    6L000013
    GTIN: 4046548101423
    Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage 24 V AC/DC.

    €120.74
    PSEN me5S NC.NC n 1switch
    6L000022
    GTIN: 4046548101515
    Mechanical safety gate system PSENmech, with M12 connection 5-pin, interlock principle spring force, contacts interlocking 1 N/C, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

    €140.27
    PSEN me5M NC-NC-NC.NC 1switch
    6L000011
    GTIN: 4046548101409
    Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage 24 V AC/DC.

    €120.74
    PSEN me5S NC-NC-NO.NC 1switch
    6L000014
    GTIN: 4046548101430
    Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

    €120.74
    PSEN me5S NC-NC.NC-NC 1switch
    6L000018
    GTIN: 4046548101478
    Mechanical safety gate system PSENmech, interlock principle springforce, contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage 24 V AC/DC.

    €120.74
    PSEN me5M NC-NC-NO.NC 1switch
    6L000015
    GTIN: 4046548101447
    Mechanical safety gate system PSENmech, interlock principle magneticforce, contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C, supply voltage 24 V AC/DC.

    €120.74

Save basket

Create a new order or get an individual offer

Select intended use