You searched for "PNOZ mm0.1p"
502227
GTIN: 4046548026733
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR).
On request
Available soon
Available ex-stock
On request
502226
GTIN: 4046548026702
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 5 m cable (PUR).
On request
Available soon
Available ex-stock
On request
502220
GTIN: 4046548026757
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece with actuator.
On request
Available soon
Available ex-stock
On request
502250
GTIN: 4046548044751
Magnetic safety switch 1 n/o 1 n/c, square design,
IP6K9K, operating distance 8 mm, height design 13 mm, PU = 1 piece with
actuator, with 10 m cable (PUR), ATEX approval.
On request
Available soon
Available ex-stock
On request
506405
GTIN: 4046548066753
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, PU =
1 sensor with actuator.
On request
Available soon
Available ex-stock
On request
506407
GTIN: 4046548066777
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, switching distance 6 mm, height design 13 mm, PU =
1 sensor with actuator.
On request
Available soon
Available ex-stock
On request
522120
GTIN: 4046548026764
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
On request
Available soon
Available ex-stock
On request
522126
GTIN: 4046548026719
Magnetic safety switch 1 n/o 1 n/c, square design, IP69K, with
5 m cable (PUR), operating distance depending on the actuator 8/12
mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
On request
Available soon
Available ex-stock
On request
522127
GTIN: 4046548026740
Magnetic safety switch 2 n/o, square design, IP69K, with
10 m cable (PUR), operating distance depending on the actuator 8/12 mm,height
design 13 mm, for applications with PSEN ix1, VP = 1 piece without
actuator, certification (TÜV, EAC, UL, ECOLAB approved).
On request
Available soon
Available ex-stock
On request
506400
GTIN: 4046548066425
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design 13 mm, for
series connection with PSEN i1, PU = 1 sensor without actuator.
On request
Available soon
Available ex-stock
On request
506402
GTIN: 4046548066449
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height design 13 mm,for
series connection with PSEN i1, PU = 1 sensor without actuator.
On request
Available soon
Available ex-stock
On request