Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PNOZ ma1.3"
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€64.30
Magnetic safety switch 2 n/o, square design, with 5 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU =
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€71.41
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), IP69K, operating distance 8 mm, height design 13 mm, PU = 1piece
without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€78.14
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 8 mm, height design 13 mm, PU =
1 piece without actuator.
€60.99
Magnetic safety switch 2 n/o, square design, with 10 m
cable (PUR), height design 13 mm, IP69K, operating distance 8 mm, for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€74.83
Magnetic safety switch 2 n/o, square design, with
5 m cable (PUR), height design 13 mm, IP69K, operating distance 8 mm,for
applications with PSEN ix1, PU = 1 piece without actuator, certification
(TÜV, EAC, UL, ECOLAB approved).
€68.10
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 5-pin M12
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€64.30
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance depends on the actuator, height
design 18 mm, PU = 1 sensor.
€49.29
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP6K9K, operating distance depending on the actuator,height design
18 mm. PU = 1 sensor, with 5 m cable (PUR).
€70.15
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP6K9K, operating distance depending on the actuator,height design
18 mm, for series connection with PSEN ix1, PU = 1 sensor, with 5 mcable
(PUR).
€68.61
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, PU =1 sensor,
with 5 m cable (PUR).
€56.29
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP67, operating distance depending on the actuator, designheight
18 mm, PU = 1 sensor.
€60.99
Magnetic safety switch 2 n/o, square design, IP6K9K,
operating distance depending on the actuator, height design 18 mm, for
series connection with PSEN ix1, PU = 1 sensor, with 5 m cable (PUR).
€54.89
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, square
design, LED, IP67, operating distance depending on the actuator, heightdesign
18 mm, for series connection with PSEN ix1, PU = 1 sensor.
€60.10
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, or series connection with PSEN ix1, PU = 1 sensor.
€47.89
Magnetic safety switch 2 n/o, 5-pin M12 male connector,
square design, IP67, operating distance depending on the actuator,height
design 18 mm, PU = 1 sensor.
€52.59
Magnetic safety switch 2 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 7 mm, special version without0.5
mm latched zone, for applications with PSEN ix1, height design 13 mm, PU=
1 piece without actuator, certification (TÜV, EAC, UL, ECOLAB approved).
€46.39
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm for series connection with
PSEN ix1, PU = 1 sensor without actuator.
€59.09
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm, PU =
1 sensor without actuator.
€62.63
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M8
male connector, square design, LED, IP67, operating distance dependingon the
actuator, height design 18 mm, PU = 1 sensor.
€59.59
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer