text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v807"

    P2HZ X1P 230VAC 3n/o 1n/c 2so
    777438
    GTIN: 4046548009651
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB = 230 V AC, width: 45 mm, plug-in screw terminals, two-hand control relay/monitoring of simultaneity of two-hand pushbuttons, feedback loop.

    €616.10
    PNOZ 2 230VAC 3n/o 1n/c
    775850
    GTIN: 4046548061604
    Safety relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O, 1 N/C, UB = 230 V AC, width: 90 mm,screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €377.02
    PNOZ 16S 230VAC 24VDC 2n/o 2so
    774076
    GTIN: 4046548012156
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 16 230VAC 24VDC 2n/o
    774066
    GTIN: 4046548012231
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €216.55
    PNOZ X3 230VAC 24VDC 3n/o 1n/c 1so
    774318
    GTIN: 4046548011623
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €254.02
    P2HZ X1 230VAC 3n/o 1n/c
    774438
    GTIN: 4046548011265
    Safety relay (standalone), inputs: Per pushbutton 1 N/O, 1 N/C, outputs: 3 N/O, 1 N/C, 2 SC, UB 230 V AC, width: 45 mm, screw terminals integrated, two-hand control relay, simultaneity monitoring with two-hand pushbutton.

    €608.51
    PNOZ 1 230-240VAC  3n/o 1n/c
    775650
    GTIN: 4046548010169
    Safety relay (standalone), inputs: 1/2-channel wiring without detection of shorts across contacts, outputs: 3 N/O, 1 N/C, UB =230 - 240 V AC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €324.64
    PNOZ 16SP 230VAC 24VDC 2n/o
    777076
    GTIN: 4046548010053
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

    €241.95

Save basket

Create a new order or get an individual offer

Select intended use