text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v807"

    PSSu E S 2DOR 10
    312510
    GTIN: 4046548052589
    PSSu, electronic module, standard, digital inputs and outputs, 2outputs, relay contacts, 10 A, N/O, potential-free.

    €117.49
    PSSu E S 2DOR 2
    312511
    GTIN: 4046548056419
    PSSu, electronic module, standard, digital inputs and outputs, 2outputs, relay contacts, 2 A, N/O, potential-free.

    €113.79
    PNOZ m EF 2DOR
    772146
    GTIN: 4046548103649
    Configurable safe small controllers PNOZmulti 2, expansion module, 2 safe relay outputs.

    €296.62
    PSSu E F 2DOR 8
    312225
    GTIN: 4046548018585
    PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free.

    €178.61
    PSSu E F 2DOR 8-T
    314225
    GTIN: 4046548049183
    PSSu, electronic module, failsafe, digital inputs and outputs, 2outputs, relay contacts, 8 A, N/O, potential-free, for increased environmental requirements.

    €242.63
    PSSu E F 2DOR 8-R
    315225
    GTIN: 4046548067811
    PSSu, electronic module, failsafe, digital inputs and outputs, 2 outputs, relay contacts, 8 A, N/O, potential-free, for railway applications. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    On request
    PSS u2 EF 2DO R 8A
    328150
    GTIN: 4046548072129
    PSS u2, electronic module, failsafe, 2 outputs, relay contacts, N/O, to switch resistive and inductive loads, max. 250 V AC 10 A (AC1), volt- free, switch-off delay configurable, protective coding PSS u2 A CE T availablefor terminal block, 2-row, terminal block PSS u2 T 8 required (not supplied with the system).

    €155.21
    PSS u2 EF 2DO R 8A -R
    327150
    GTIN: 4046548105643
    PSS u2, electronic module, failsafe, 2 outputs, relay contacts, normally open contact, to switch resistive and inductive loads, max. 250V AC 10 A (AC1), volt-free, switch-off delay configurable, for increased environmental requirements and railway applications, protective coding PSS u2 A CE T available for terminal block, 2-row, terminal block PSS u2 T 8 required (not included in the scope ofdelivery).

    €170.03

Save basket

Create a new order or get an individual offer

Select intended use