Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v807"
Cable, Y-adapter, IP67, M12 female connector (X3, sensor), black,
straight, 8-pin, A-coded on M12 male connector (X1, evaluation device),
black, straight, 5-pin, A-coded, PUR, 0.2 m, 4× 0.25 mm², yellow and
M12 male connector (X2, evaluation device), black, straight, 5-pin, A-
coded, PUR, PUR, 0.2 m, 4× 0.25 mm², black, to connect
PSENmlock, only suitable for process protection (no personalprotection!).
€62.76
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67, 1 x 8-
pin M12 female connector, straight, A-coded on 2 x 5-pin M12
male connector, straight, A-coded
€58.90
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,221.50
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€743.43
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,177.09
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,672.70
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 450 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,016.00
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,833.78
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,572.05
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 480 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,391.34
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 1200 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,122.38
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1050 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,088.82
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€867.33
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 900 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,601.98
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 420 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,081.60
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 720 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,085.21
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1140 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,398.59
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 1080 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€4,262.30
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€2,354.18
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 300 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,486.85
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer