Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v807"
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 750 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€3,221.50
Safety light guard, Type 2, PL c, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€743.43
Safety light guard, Type 4, PL e, hand protection (resolution 24 mm),
protected field height 150 mm. Features: Cascading without dead zone,slimline
design. Supply voltage 24 V, connector M12, transmitter: 5-
pin, receiver 5-pin. Connection cable is not supplied
with the device.
€1,177.09
Safety light curtain, type 2, PL c, hand protection (resolution 30 mm)
Protected field height 300 mm, supply voltage 24 V, connector M12,
sender: 4-pin, receiver: 5-pin, Connection cable not supplied with the
unit.
€662.26
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€552.36
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 450 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€777.26
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 750 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,008.08
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 600 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€903.38
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1050 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,278.81
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 900 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€2,261.01
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 600 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€1,762.05
Safety light guard, Type 4, PL e, finger protection (resolution 14 mm),
protected field height 150 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€1,105.96
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1500 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€3,224.11
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 900 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,139.55
Safety light guard, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 150 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€1,001.26
Safety light curtain, Type 4, PL e, hand protection (resolution 30 mm),
protected field height 1650 mm, supply voltage 24 V, terminator M12,
transmitter: 4-pin, receiver: 8-pin, connection cable not supplied
with the device.
€3,519.13
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1500 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,724.00
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1650 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,879.87
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1350 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,554.38
Safety light guard, Type 2, PL c, hand protection (resolution 30 mm),
protected field height 1200 mm, supply voltage 24 V, connector M12,
transmitter: 4-pin, receiver: 5-pin, connection cable not supplied
with the device.
€1,416.96
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer