text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
  • 3
    ZUZ 24VDC 24/110/230VAC 2c/o
    827100
    GTIN: 4046548007718
    Voltage monitoring relay, to monitor 1-phase supplies is used as a threshold value element, monitoring device and controlelement, measuring voltage is used as supply voltage, 2 auxiliary contacts (C/O), width = 22.5 mm, UB = 24 V DC, 24 V AC, 110 V AC, 230 V AC.

    €228.94
    S1UM 230-240VAC UM 0.1-500VAC/DC
    827260
    GTIN: 4046548007619
    Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 230 - 240 V AC.

    €225.24
    S1IM 230-240VAC IM 0.01-15 A
    828050
    GTIN: 4046548007541
    Voltage monitoring relay, to monitor max. current values, 12 measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, width = 22.5mm, UB = 230 - 240 V AC.

    €240.22
    S1UM 230-240VAC UM 0.1-500VAC/DC UP
    827265
    GTIN: 4046548007602
    Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 230 - 240 V AC, measuring inputs are not polarity-sensitive.

    €227.47
    S1UM 110-130VAC UM 0.1-500VAC/DC
    827250
    GTIN: 4046548007633
    Voltage monitoring relay, to monitor min. and max. voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400 Hz, width = 22.5 mm, UB = 110 - 130 V AC.

    €225.24
    S1UK 24VACDC 120/240VAC UM 1VAC/DC
    838000
    GTIN: 4046548007374
    Voltage monitoring relay, to monitor min. and max. voltage values, 0.40 - 400 Hz, measuring voltage 1 V AC/DC, width = 22.5 mm, UB = 24 V AC/DC, 120/240 V AC.

    €176.33
    S3UM 230VAC UM 415/460VAC
    837380
    GTIN: 4046548007404
    Voltage monitoring relay, to monitor overvoltage and undervoltage values, and the phase sequence in 3-phase supplies, 40 -400 Hz, measuring voltage 415/460 V AC, width 22.5 mm, UB = 230 V AC.

    €403.80
    S1WP 9A 110-230VAC/DC UM 0-550VACDC Ts=0
    890071
    GTIN: 4046548007022
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, start-up suppression time 0 s.

    €390.66
    S1WP 18A 110-230VAC/DC UM 0-415VAC/DC
    890160
    GTIN: 4046548006957
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

    €390.66
    S1WP 9A 110-230VAC/DC UM 0-415VAC  0%
    890065
    GTIN: 4046548055535
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

    €390.66
    S1WP 9A 110-230VAC/DC UM 0-415VAC/DC
    890060
    GTIN: 4046548007046
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

    €390.66
    S1WP 18A 110-230VAC/DC UM 0-415VAC  0%
    890165
    GTIN: 4046548055542
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 415 V AC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 - AC/20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC, measuring range from 0%.

    €390.66
    S1WP 9A 110-230VAC/DC UM 0-550VAC/DC
    890070
    GTIN: 4046548007039
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

    €390.66
    S1WP 9A 110-230VAC/DC UM 0-240VAC/DC
    890050
    GTIN: 4046548007053
    True power monitoring suitable for 1- and 3-phase supplies for frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 - 240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20 mA, width = 22.5 mm, UB = 110 - 230 V AC/DC.

    €390.66
    S1PN 550-690VAC 2c/o
    890220
    GTIN: 4046548006919
    Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 550 - 690 V AC.

    €131.51
    S1PN 200-240VAC 2c/o
    890200
    GTIN: 4046548006933
    Phase sequence monitoring relay, to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 220 - 240 V AC.

    €131.51
    S1PN 400-500VAC 2c/o
    890210
    GTIN: 4046548006926
    Phase sequence monitoring relay to detect the phase sequence, the phase failure, the asymmetry of a three-phase supply, measuring voltage= supply voltage, 2 C/O contacts, width 22.5 mm, UB = 400 - 500 V AC.

    €131.51
    S1MN 110VAC 2c/o
    840410
    GTIN: 4046548078183
    Thermistor monitoring relay, as a protection device from overheating of motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width = 22.5 mm, UB = 110 V AC.

    €170.06
    S1MS 230VAC 2c/o
    840760
    GTIN: 4046548078381
    Thermistor monitoring relay, as a protection device from overheating of motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width = 22.5 mm, UB = 230 V AC.

    €107.07
    S1MN 230VAC 2c/o
    840415
    GTIN: 4046548078190
    Thermistor monitoring relay, as a protection device from overheating of motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width = 22.5 mm, UB = 230 V AC.

    €161.91
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use