text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
    PNOZ 11 24VAC 24VDC 7n/o 1n/c
    774080
    GTIN: 4046548012132
    Safety relay (standalone), inputs: 1/2-channel wiring with detection of shorts across contacts, outputs: 7 N/O, 1 N/C, 1 SC, automatic/manual/monitored start, UB 24 V AC/DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €446.31
    PNOZ 16 110VAC 24VDC 2n/o
    774063
    GTIN: 4046548012262
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =110 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €216.55
    PNOZ 16S 230VAC 24VDC 2n/o 2so
    774076
    GTIN: 4046548012156
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 230 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 16 24VAC 24VDC 2n/o
    774060
    GTIN: 4046548012293
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =24 V AC/DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle), feedback loop.

    €216.55
    PNOZ 16 230VAC 24VDC 2n/o
    774066
    GTIN: 4046548012231
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, UB =230 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €216.55
    PNOZ 16S 110VAC 24VDC 2n/o 2so
    774073
    GTIN: 4046548012187
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 110 V AC/ 24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ 11 42VAC 24VDC 7n/o 1n/c
    774081
    GTIN: 4046548012125
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 7 N/O, 1 N/C,1 SC, automatic/monitored/manual start, start-up test, UB = 42 V AC/24 V DC, width: 90 mm, screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.

    €446.31
    PNOZ 16S 24VAC 24VDC 2n/o 2so
    774070
    GTIN: 4046548012217
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC,UB = 24 V AC/24 V DC, width: 45 mm,screw terminals integrated, monitoring of E-STOP, safety gates, pressure-sensitive mats (to short circuit principle),feedback loop.

    €234.37
    PNOZ X3 230VAC 24VDC 3n/o 1n/c 1so
    774318
    GTIN: 4046548011623
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,1 SC, automatic/monitored start, UB 230 V AC/24 V DC, width: 45 mm, screw terminals integrated, monitoring of E-STOP, safety gates.

    €254.02
    PNOZ 16SP 24VAC 24VDC 2n/o
    777070
    GTIN: 4046548010114
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 24 V AC/DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

    €241.95
    PNOZ 16SP 230VAC 24VDC 2n/o
    777076
    GTIN: 4046548010053
    Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 SC, automatic/manual start, UB = 230 V AC/24 V DC, width: 45 mm, plug-in terminals of screw type, monitoring of E-STOP, safety gates, feedback loop.

    €241.95
    PNOZ m EF 8DI2DOT
    772144
    GTIN: 4046548069648
    Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe inputs, 2 safe dual-pole semiconductor outputs.

    €607.38

Save basket

Create a new order or get an individual offer

Select intended use