text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

You searched for "PMI v507"

Did you mean: PMI v807?
  • 1(current)
  • 2
    PSSu H PLC2 FS SN SD
    312077
    GTIN: 4046548088052
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, SD card not included.

    €1,881.65
    PSSu H PLC2 FS SN SD-T
    314077
    GTIN: 4046548088069
    PSSu, head module with increased performance, control system PSSu PLC, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE, no SD card included, for increased environmental requirements.

    €2,352.08
    PSSu E F PS-P
    312185
    GTIN: 4046548018660
    PSSu, electronic module, failsafe, supply voltage, infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

    €46.17
    PSSu E F PS2
    312192
    GTIN: 4046548066173
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A.

    €96.18
    PSSu E F PS2-T
    314192
    GTIN: 4046548068511
    PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

    €130.97
    PSSu H FS2 SN SD-T
    314087
    GTIN: 4046548088229
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, SD card 512 MB, for increased environmental requirements.

    €749.13
    PSSu H FS2 SN SD
    312087
    GTIN: 4046548088212
    PSSu, head module with increased performance, control system PSSu I/O, failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.

    €599.97
    PNOZ m EF 8DI4DO
    772142
    GTIN: 4046548069402
    Configurable safe small controllers PNOZmulti 2, expansion module, 8 safe digital inputs, 4 safe semiconductor outputs.

    €339.14
    PNOZ m ES 14DO
    772181
    GTIN: 4046548085129
    Configurable safe small controllers PNOZmulti 2, expansion module, 14 semiconductor outputs for standard applications.

    €386.97
    PNOZ m EF 1MM2DO
    772172
    GTIN: 4046548070651
    Configurable safe small controllers PNOZmulti 2, expansion module, safe monitoring of 1 axis, 2 safe outputs, cascading input.

    €539.85
    PDP67 F 10DI4DO 5/8 ION
    772610
    GTIN: 4046548105407
    Decentralised input/output module for PNOZmulti 2, protection type Ip67, connection via connection module PDP link, 10 safe digital inputs, 4 safe digital outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5-pin and 2 x M12 8-pin.

    €431.78
    PDP67 F 10DI4DO 5/8 VA ION
    772611
    GTIN: 4046548105414
    Decentralised input/output module for PNOZmulti 2, protection type IP67, stainless steel connections, connection via connection module PDP link,10 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 2 x M12 5- pin and 2 x M12 8-pin.

    €445.11
    PNOZ m B0 Revision 3.3 Bundle
    772714
    GTIN: 4046548110272
    Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät, erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge. PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.

    €712.19
    PDP67 F 8DI4DO 5/5 ION
    772600
    GTIN: 4046548105384
    Decentralised input/output module for PNOZmulti 2, protection type IP67,connection connection via connection module PNOZ m EF PDP link, 8 safe inputs, 4 safe semiconductor outputs, 8 outputs configurable as standard-, test pulse or 24 V outputs, 4 x 5-pin M12 female connector.

    €399.23
    PDP67 F 8DI4DO 5/5 VA ION
    772601
    GTIN: 4046548105391
    Decentralised input/output module for PNOZmulti 2, protection type Ip67, stainless steel connections, connection via connection module PDP link,8 safe digital inputs, 4 safe outputs, 8 outputs configurable as standard, test pulse or 24 V, connections 4 x M12 5-pin.

    €409.73
    PNOZ m B0
    772100
    GTIN: 4046548059137
    Configurable safe small controllers PNOZmulti 2, base unit, expandable, 20 safe digital inputs, 4 safe semiconductor outputs.

    €712.19
    PSSu K F FCU
    312435
    GTIN: 4046548067330
    PSSu, compact module, failsafe, digital inputs and outputs, 2 operating modes, configurable, pulse stretching, rapid shutdown, 12 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 2 A, single-pole, positive-switching, short-circuit proof, overload-protected, free fromfeedback, 2 outputs, 3 A, dual-pole, positive-switching, short-circuit proof, overload-protected, free from feedback.

    €732.13
    PSSu K F FAU P
    312421
    GTIN: 4046548075915
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, productive version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1,75 A, single-pole, plus-switching, short-circuit proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short-circuit proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €2,325.48
    PSSu K F FAU B
    312420
    GTIN: 4046548075908
    PSSu, compact module, failsafe, special module, analysis unit for PSENvip, basic version, 1 interface PSENvip receiver, 1 interface PSENvip transmitter, 4 inputs, 2 test pulse outputs 0.25 A, 2 outputs, 1.75 A, single-pole, plus-switching, short circuit-proof, overload- proof, free from feedback, 2 outputs, 3 A, dual-pole, short circuit- proof, overload-proof, high discharge voltage, free from feedback, 2 Ethernet interfaces, 100 MBit/s. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.

    €957.55
    PSSu K F EI CV
    312434
    GTIN: 4046548084801
    PSSu, compact module, failsafe, counter, safe motion monitoring, recording position counter value, 2 outputs, failsafe, 0.5 A,single-pole, positive-switching, short-circuit proof overload-proof, free fromfeedback, 1 output, standard, 0.5 A, single-pole, positive-switching, short-circuitproof, 1 combined input and output CIO for cascading, standard, 1 input for encoder, Mini-IO female connector, 8-pin, 2 inputs for proximity switch.

    €538.44
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use