Phase-out article
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
You searched for "PMI v507"
Did you mean: PMI v807?
PMI v707e
PMIvisu, diagnostic and operating terminal, 7", resolution 800 x 600
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
6 W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€961.37
PMI v704e
Phase-out article
PMIvisu, diagnostic and operating terminal, 4,3", resolution 480 x 272
pixel, capacitive touchscreen, TFT, RAM 512 MB, Flash 2 GB, 1 RJ45 port
100 MBit/s, 1 USB host 2.0, capacitor-buffered real-time clock, 24 V DC,
4W, economy version, OS Linux, PASvisu runtime installed and licensed,
preinstalled software: Pilz visualisation software.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
€540.33
Pilz Education System, modular training system, operator terminalOperating
and Monitoring, with PMIvisu, PITm4SEU and PITreader,
operator terminal labelling, English-language, accompanying documents inEnglish
and German.
€3,685.09
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 24 V DC, measuring inputs are notpolarity-sensitive.
€253.02
Voltage monitoring relay, to monitor min. and max.
voltage values, 12 measuring ranges 0.1 - 500 V AC/DC selectable, 0.40 -400
Hz, width = 22.5 mm, UB = 24 V DC.
€225.24
Voltage monitoring relay, to monitor overvoltage and
undervoltage values, and the phase sequence in 3-phase supplies, 40 -400
Hz, measuring voltage 400/440 V AC, width 22.5 mm, UB = 24 V
DC,hysteresis
2%.
€403.80
Current monitoring relay of max. current values, any
polarity of measuring inputs, 12 measuring ranges 0.01 - 50 Aselectable, 0.40 - 400
Hz, width 22.5 mm, UB = 24 - 240 V AC, 24 V DC.
€267.47
Voltage monitoring relay, to monitor max. current values, 12
measuring ranges 0.01 - 15 A selectable, 0, 40 - 400 Hz, width = 22.5mm, UB =
24 V DC.
€240.22
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 24 V DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
550 V AC/DC, 1 C/O output, 1 analogue output 0 - 10 V DC or 4 - 20
mA. Width 225 mm, UB = 24 V DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
415 V AC/DC, 1 C/O output, 1 analogue output 0 - 10 V DC or 4 - 20
mA. Width 225 mm, UB = 24 V DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
550 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 24 V DC.
€390.66
True power monitoring suitable for 1- and 3-phase supplies for
frequency-controlled motors, 9 measuring ranges 0 - 1000 Hz, measuringvoltage 0 -
240 V AC/DC, 1 changeover contact, 1 analogue output 0 - 10 V DC or 4 -20
mA, width = 22.5 mm, UB = 24 V DC.
€390.66
True power converter, measuring equipment for rated & absorbed
true power, up to 3 motors/generators, measuring voltage 230 V AC, UB =
24 V DC, width 90 mm.
€756.09
True power converter, measuring equipment for rated & absorbed
true power, up to 3 motors/generators, measuring voltage 400 V AC, width
width 90 mm, UB = 24 V DC.
€741.27
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 24 V AC/DC.
€170.06
Thermistor monitoring relay, as a protection device from overheating of
motors, generators, etc., 2 auxiliary contacts, 2 changeover contacts,width =
22.5 mm, UB = 24 V AC/DC.
€115.60
PSSu H PLC1 FS SN SD-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN, Modbus/TCP, Raw UDP, Raw TCP,
EtherNet/IP adapter, PROFINET IO DEVICE, SD card, for railway
applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PSSu H PLC1 FS SN SD M12-R
Phase-out article
PSSu, head module, control system PSSu PLC, failsafe and standard, PL e,
SIL CL 3, 2 M12 female connector 4-pin D-coded, SafetyNET p RTFN,
Modbus/TCP, Raw UDP, Raw TCP, EtherNet/IP adapter, PROFINET IO DEVICE,
SD card, M12 female connector, for railway applications.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Replacement for a Trumpf PSS3056 component based on PNOZmulti 2 mounted
on base plate ready to plugin.
€6,504.83
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer